77 3434 3429 20004-1000
binder
Automation Technology - Sensors and Actuators
M12-A
male cable connector M12x1 - female angled connector M12x1, PVC
Powered by
CAD모델 선택
{binder/automation20technology20-20sensors20and20actuators/m12-a/male20cable20connector20m12x120-20female20angled20connector20m12x12c20pvc/m122c20series207632c20automation20technology20-20sensors20and20actuators.prj},{NB=77 3434 3429 20004-1000},{ARTNR=77 3434 3429 20004-1000},{PREVIEW=../../../_pool_/32/70/77-3434-3429-20003_product-illustration.png},{PUBLIKATIONSKANAL=binder USA},{PRODUCT_PHOTO=Product photo},{SHZART1=IP68/IP69K},{ZUL1=UL listed},{BEZKUZ=M12, series 763, Automation Technology - Sensors and Actuators},{BEZ=M12-A connection cable male cable connector - female angled connector, Contacts: 4, unshielded, moulded cable, IP68/IP69K, UL listed, PVC grey, 4 x 0.34 mm², 10 m},{BER=Automation Technology - Sensors and Actuators},{STBAUF=connection cable male cable connector - female angled connector},{POLZ=4},{PRGRKU=M12-A},{SER=series 763},{STVER=screw},{ANSQM=0.34 mm²},{ANSQA=AWG 22}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 28
HELP_VARIABLE
Company
binder
Description
M12, series 763, Automation Technology - Sensors and Actuators - connection cable male cable connector - female angled connector
Bill of material
77 3434 3429 20004-1000
PREVIEW
Preview
../../../_pool_/32/70/77-3434-3429-20003_product-illustration.png
../../../_pool_/32/70/77-3434-3429-20003_product-illustration.png
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
77 3434 3429 20004-1000
77 3434 3429 20004-1000
SHZART1
Degree of Protection 1
IP68/IP69K
ZUL1
Permit 1
UL listed
BEZKUZ
Description (short)
M12, series 763, Automation Technology - Sensors and Actuators
BEZ
designation
M12-A connection cable male cable connector - female angled connector, Contacts: 4, unshielded, moulded cable, IP68/IP69K, UL listed, PVC grey, 4 x 0.34 mm², 10 m
M12-A connection cable male cable connector - female angled connector, Contacts: 4, unshielded, moulded cable, IP68/IP69K, UL listed, PVC grey, 4 x 0.34 mm², 10 m
BER
Range
Automation Technology - Sensors and Actuators
STBAUF
Connector design
connection cable male cable connector - female angled connector
POLZ
Number of contact
4
4
PRGRKU
Product group (short)
M12-A
SER
Series
series 763
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
0.34 mm²
0.34 mm²
ANSQA
Cross-sectional area (AWG)
AWG 22
AWG 22
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
250 V
250 V
BESSP
Rated impulse voltage
2500 V
2500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
2500 V
2500 V
BEMSTR
Rated current (40°C)
4 A
4 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
600.0
600.0
OBGTC
Temperature range to (°C)
90 °C
UNGTC
Temperature range from (°C)
-25 °C
KABDURM
Cable diameter
4.8
4.8
KABLAE
Cable length
10 m
10 m
BIRKF
Bending radius, fixed cable
≥ 5 x Ø
BIRKB
Bending radius, moving cable
≥ 10 x Ø
BIZY
Bending cycles
>2 million
ZLBE
Permitted acceleration
max. 5 m/s² + 1 m/s²
VEHO
Travel distance, horizontal
VEVE
Travel distance, vertical
VEGES
Travel speed
≤ 200 m/min (5 m horizontal distance)
LIZABA
Structure of the cable
42 x 0.10 mm
42 x 0.10 mm
UTEKBC
Temperature range cable in move from
-5 °C
UTEKFC
Temperature range cable fixed from
-40 °C
OTEKBC
Temperature range cable fixed to
105 °C
ULST1
UL style 1
MAGK
Material housing/cable
PUR
MATMA1
Sheath material
PVC
MANFAB
Sheath color
grey
KONT
Contact material
Pin: CuZn (brass) / Socket: CuSn (bronze)
Pin: CuZn (brass) / Socket: CuSn (bronze)
ISLLI1
Single-lead insulation
PVC
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청