Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
binder
Description
M12, series 763, Automation Technology - Sensors and Actuators - female angled connector
Bill of material
77 2534 0000 50705-0500
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP67
ZUL1
Permit 1
UL listed
BEZKUZ
Description (short)
M12, series 763, Automation Technology - Sensors and Actuators
BEZ
designation
BER
Range
Automation Technology - Sensors and Actuators
STBAUF
Connector design
female angled connector
POLZ
Number of contact
5
PRGRKU
Product group (short)
M12-A
SER
Series
series 763
STVER
Connector locking system
screw
ANSQA
Cross-sectional area (AWG)
1x2x AWG 22 / 1x2x AWG 24
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
shielded
SPNG
Voltage
60 V
BESSP
Rated impulse voltage
1500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
1500 V
BEMSTR
Rated current (40°C)
4 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-25 °C
KBTY
Cable type
CAN-Bus
KABDURM
Cable diameter
7.2
KABLAE
Cable length
BIRKF
Bending radius, fixed cable
5 x Ø
BIRKB
Bending radius, moving cable
10 x Ø
BIZY
Bending cycles
1 million
ZLBE
Permitted acceleration
max. 5 m/s²
LIZABA
Structure of the cable
19 x 0.16 mm / 19 x 0.13 mm
UTEKBC
Temperature range cable in move from
-20 °C
UTEKFC
Temperature range cable fixed from
-40 °C
OTEKBC
Temperature range cable fixed to
80 °C
ULST1
UL style 1
AWM20236
ULST2
UL style 2
AWM444
MAGK
Material housing/cable
PUR
MATVER
Locking material
CuZn (Brass nickel plated)
MATMA1
Sheath material
PUR
MANFAB
Sheath color
purple
KONT
Contact material
CuSn (bronze)
ISLLI1
Single-lead insulation
Polyolefins and skin-foamed PE
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models