77 3420 0000 50005-0200
binder
Automation Technology - Sensors and Actuators
M12-A
Female cable connector, moulded, UV-resistant, plastic threaded ring
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m12-a/female20cable20connector2c20moulded2c20uv-resistant2c20plastic20threaded20ring/m122c20series207632c20automation20technology20-20sensors20and20actuators.prj},{NB=77 3420 0000 50005-0200},{ARTNR=77 3420 0000 50005-0200},{PREVIEW=../../../_pool_/8f/d4/763_2_kd_u_kunststoffgew.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP68},{ZUL1=UL listed},{BEZKUZ=M12, series 763, Automation Technology - Sensors and Actuators},{BEZ=M12-A female cable connector, Contacts: 5, unshielded, moulded cable, IP68, UL listed, PUR black, 5 x 0.34 mm², 2 m},{BER=Automation Technology - Sensors and Actuators},{STBAUF=female cable connector},{POLZ=5},{PRGRKU=M12-A},{SER=series 763},{STVER=screw},{ANSQM=0.34 mm²},{ANSQA=AWG 22},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=250 V},{BESSP=60 V},{VERSMG=3},{UEBRSK=II}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
binder
Description
M12, series 763, Automation Technology - Sensors and Actuators - female cable connector
Bill of material
77 3420 0000 50005-0200
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
77 3420 0000 50005-0200
77 3420 0000 50005-0200
SHZART1
Degree of Protection 1
IP68
ZUL1
Permit 1
UL listed
BEZKUZ
Description (short)
M12, series 763, Automation Technology - Sensors and Actuators
BEZ
designation
M12-A female cable connector, Contacts: 5, unshielded, moulded cable, IP68, UL listed, PUR black, 5 x 0.34 mm², 2 m
M12-A female cable connector, Contacts: 5, unshielded, moulded cable, IP68, UL listed, PUR black, 5 x 0.34 mm², 2 m
BER
Range
Automation Technology - Sensors and Actuators
STBAUF
Connector design
female cable connector
POLZ
Number of contact
5
5
PRGRKU
Product group (short)
M12-A
SER
Series
series 763
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
0.34 mm²
0.34 mm²
ANSQA
Cross-sectional area (AWG)
AWG 22
AWG 22
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
250 V
250 V
BESSP
Rated impulse voltage
60 V
60 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
60 V
60 V
BEMSTR
Rated current (40°C)
4 A (3 A UL)
4 A (3 A UL)
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
100.0
100.0
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-25 °C
KABDURM
Cable diameter
5.0
5.0
KABLAE
Cable length
2 m
2 m
BIRKF
Bending radius, fixed cable
≥ 5 x Ø
BIRKB
Bending radius, moving cable
≥ 10 x Ø
BIZY
Bending cycles
>5 million
>5 million
ZLBE
Permitted acceleration
5 m/s²
5 m/s²
VEHO
Travel distance, horizontal
5 m/s² -> 5 m
5 m/s² -> 5 m
VEVE
Travel distance, vertical
5 m/s² -> 2 m
5 m/s² -> 2 m
VEGES
Travel speed
≤ 200 m/min (5 m horizontal distance)
≤ 200 m/min (5 m horizontal distance)
LIZABA
Structure of the cable
43 x 0.10 mm
43 x 0.10 mm
UTEKBC
Temperature range cable in move from
-25 °C
UTEKFC
Temperature range cable fixed from
-50 °C
OTEKBC
Temperature range cable fixed to
90 °C
90 °C
ULST1
UL style 1
AWM20549
MAGK
Material housing/cable
PUR
MATVER
Locking material
PA
MATMA1
Sheath material
PUR
MANFAB
Sheath color
black
KONT
Contact material
CuSn (bronze)
ISLLI1
Single-lead insulation
PP9Y halogen-free
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求