70 3442 287 05
binder
Automation Technology - Sensors and Actuators
M12-A
Female panel mount connector, front fastened, with shielded PUR cable
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m12-a/female20panel20mount20connector2c20front20fastened2c20with20shielded20pur20cable/m122c20series207632c20automation20technology20-20sensors20and20actuators.prj},{NB=70 3442 287 05},{ARTNR=70 3442 287 05},{PREVIEW=../../../_pool_/8e/eb/763_profi_fd_3.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP68},{BEZKUZ=M12, series 763, Automation Technology - Sensors and Actuators},{BEZ=M12-A female panel mount connector, Contacts: 5, 5.3 mm, shielded, cable, IP68, PG9, 5 x 0.25 mm², front mounting, 0,5 m},{BER=Automation Technology - Sensors and Actuators},{STBAUF=female panel mount connector},{POLZ=5},{PRGRKU=M12-A},{SER=series 763},{STVER=screw},{MECHLD=> 100 Mating cycles},{EMVTL=shielded},{SPNG=60 V},{BESSP=1500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=III},{PRFSSP=1500 V},{BEMSTR=4 A},{DGWST=≤ 3 mΩ},{GEW=37.75}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
binder
Description
M12, series 763, Automation Technology - Sensors and Actuators - female panel mount connector
Bill of material
70 3442 287 05
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
70 3442 287 05
70 3442 287 05
SHZART1
Degree of Protection 1
IP68
BEZKUZ
Description (short)
M12, series 763, Automation Technology - Sensors and Actuators
BEZ
designation
M12-A female panel mount connector, Contacts: 5, 5.3 mm, shielded, cable, IP68, PG9, 5 x 0.25 mm², front mounting, 0,5 m
M12-A female panel mount connector, Contacts: 5, 5.3 mm, shielded, cable, IP68, PG9, 5 x 0.25 mm², front mounting, 0,5 m
BER
Range
Automation Technology - Sensors and Actuators
STBAUF
Connector design
female panel mount connector
POLZ
Number of contact
5
5
PRGRKU
Product group (short)
M12-A
SER
Series
series 763
STVER
Connector locking system
screw
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
shielded
SPNG
Voltage
60 V
60 V
BESSP
Rated impulse voltage
1500 V
1500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
1500 V
1500 V
BEMSTR
Rated current (40°C)
4 A
4 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
37.75
37.75
OBGTC
Temperature range to (°C)
70 °C
UNGTC
Temperature range from (°C)
-25 °C
KBDRL
Cable outlet
5.3 mm
5.3 mm
KABDURM
Cable diameter
4.8
4.8
KABLAE
Cable length
0,5 m
BIRKF
Bending radius, fixed cable
BIRKB
Bending radius, moving cable
BIZY
Bending cycles
ZLBE
Permitted acceleration
VEHO
Travel distance, horizontal
VEVE
Travel distance, vertical
VEGES
Travel speed
UTEKBC
Temperature range cable in move from
-15 °C
-15 °C
UTEKFC
Temperature range cable fixed from
-30 °C
-30 °C
OTEKBC
Temperature range cable fixed to
80 °C
80 °C
MAGK
Material housing/cable
PA
MATMA1
Sheath material
PUR
KONT
Contact material
CuSn (bronze)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求