76 2732 0111 00005-0200
binder
Automation Technology - Sensors and Actuators
M12-A
Female panel mount connector, positioning possible, with single wires, metal housing
Powered by
CAD모델 선택
{binder/automation20technology20-20sensors20and20actuators/m12-a/female20panel20mount20connector2c20positioning20possible2c20with20single20wires2c20metal20housing/m122c20series207632c20automation20technology20-20sensors20and20actuators.prj},{NB=76 2732 0111 00005-0200},{ARTNR=76 2732 0111 00005-0200},{PREVIEW=../../../_pool_/de/b5/763_4_fd_pos_dg.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP68/IP69K},{ZUL1=UL},{BEZKUZ=M12, series 763, Automation Technology - Sensors and Actuators},{BEZ=M12-A female panel mount connector, Contacts: 5, unshielded, single wires, IP68/IP69K, UL, PG9 positionable VA},{BER=Automation Technology - Sensors and Actuators},{STBAUF=female panel mount connector},{POLZ=5},{PRGRKU=M12-A},{SER=series 763},{STVER=screw},{ANSQM=0.25 mm²},{ANSQA=AWG 24},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=60 V},{BESSP=1500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=III}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 14
HELP_VARIABLE
Company
binder
Description
M12, series 763, Automation Technology - Sensors and Actuators - female panel mount connector
Bill of material
76 2732 0111 00005-0200
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
76 2732 0111 00005-0200
76 2732 0111 00005-0200
SHZART1
Degree of Protection 1
IP68/IP69K
ZUL1
Permit 1
UL
UL
BEZKUZ
Description (short)
M12, series 763, Automation Technology - Sensors and Actuators
BEZ
designation
M12-A female panel mount connector, Contacts: 5, unshielded, single wires, IP68/IP69K, UL, PG9 positionable VA
M12-A female panel mount connector, Contacts: 5, unshielded, single wires, IP68/IP69K, UL, PG9 positionable VA
BER
Range
Automation Technology - Sensors and Actuators
STBAUF
Connector design
female panel mount connector
POLZ
Number of contact
5
5
PRGRKU
Product group (short)
M12-A
SER
Series
series 763
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
0.25 mm²
0.25 mm²
ANSQA
Cross-sectional area (AWG)
AWG 24
AWG 24
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
60 V
60 V
BESSP
Rated impulse voltage
1500 V
1500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
1500 V
1500 V
BEMSTR
Rated current (40°C)
4 A (3 A UL)
4 A (3 A UL)
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
21.15
21.15
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C
LIZLAE
Strand length
0,2 m
MAGK
Material housing/cable
PA
MATVER
Locking material
stainless steel
stainless steel
KONT
Contact material
CuSn (bronze)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청