77 3727 0000 50004-1000
binder
Automation Technology - Sensors and Actuators
M12-A
Male angled connector, moulded, stainless steel locking system, PUR
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m12-a/male20angled20connector2c20moulded2c20stainless20steel20locking20system2c20pur/m122c20series207632c20automation20technology20-20sensors20and20actuators.prj},{NB=77 3727 0000 50004-1000},{ARTNR=77 3727 0000 50004-1000},{PREVIEW=../../../_pool_/3f/49/763_1_wsva_dg_sk.png},{PUBLIKATIONSKANAL=binder USA},{PRODUCT_PHOTO=Product photo},{SHZART1=IP69K},{ZUL1=UL listed},{BEZKUZ=M12, series 763, Automation Technology - Sensors and Actuators},{BEZ=M12-A male angled connector, Contacts: 4, unshielded, moulded cable, IP69K, UL listed, PUR grey, 4 x 0.34 mm², stainless steel, 10 m},{BER=Automation Technology - Sensors and Actuators},{STBAUF=male angled connector},{POLZ=4},{PRGRKU=M12-A},{SER=series 763},{STVER=screw},{ANSQM=0.34 mm²},{ANSQA=AWG 22},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=250 V},{BESSP=2500 V},{VERSMG=3},{UEBRSK=II}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
binder
Description
M12, series 763, Automation Technology - Sensors and Actuators - male angled connector
Bill of material
77 3727 0000 50004-1000
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
77 3727 0000 50004-1000
77 3727 0000 50004-1000
SHZART1
Degree of Protection 1
IP69K
ZUL1
Permit 1
UL listed
BEZKUZ
Description (short)
M12, series 763, Automation Technology - Sensors and Actuators
BEZ
designation
M12-A male angled connector, Contacts: 4, unshielded, moulded cable, IP69K, UL listed, PUR grey, 4 x 0.34 mm², stainless steel, 10 m
M12-A male angled connector, Contacts: 4, unshielded, moulded cable, IP69K, UL listed, PUR grey, 4 x 0.34 mm², stainless steel, 10 m
BER
Range
Automation Technology - Sensors and Actuators
STBAUF
Connector design
male angled connector
POLZ
Number of contact
4
4
PRGRKU
Product group (short)
M12-A
SER
Series
series 763
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
0.34 mm²
0.34 mm²
ANSQA
Cross-sectional area (AWG)
AWG 22
AWG 22
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
250 V
250 V
BESSP
Rated impulse voltage
2500 V
2500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
2500 V
2500 V
BEMSTR
Rated current (40°C)
4 A
4 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
154
154
OBGTC
Temperature range to (°C)
90 °C
UNGTC
Temperature range from (°C)
-25 °C
KABDURM
Cable diameter
4.7
4.7
KABLAE
Cable length
10 m
10 m
BIRKF
Bending radius, fixed cable
≥ 5 x Ø
BIRKB
Bending radius, moving cable
≥ 10 x Ø
BIZY
Bending cycles
>5 million
>5 million
ZLBE
Permitted acceleration
≥ 5 m/s²
≥ 5 m/s²
VEHO
Travel distance, horizontal
≥ 5 m
≥ 5 m
VEVE
Travel distance, vertical
≥ 5 m
≥ 5 m
VEGES
Travel speed
≤ 3.33 m/s
≤ 3.33 m/s
LIZABA
Structure of the cable
43 x 0.10 mm
43 x 0.10 mm
UTEKBC
Temperature range cable in move from
-25 °C
UTEKFC
Temperature range cable fixed from
-50 °C
OTEKBC
Temperature range cable fixed to
90 °C
90 °C
ULST1
UL style 1
AWM20549
MAGK
Material housing/cable
PUR
MATVER
Locking material
stainless steel
MATMA1
Sheath material
PUR
MANFAB
Sheath color
grey
grey
KONT
Contact material
CuZn (brass)
ISLLI1
Single-lead insulation
PP9Y halogen-free
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HV1204 - HV1204
HellermannTyton
17.06.2024
HV1215 - HV1215
HellermannTyton
17.06.2024
HV1201 - HV1201
HellermannTyton
17.06.2024
HV1101 - HV1101
HellermannTyton
17.06.2024
HV1210 - HV1210
HellermannTyton
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求