76 2731 0111 00005-0200
binder
Automation Technology - Sensors and Actuators
M12-A
Male panel mount connector, positioning possible, with single wires, metal housing
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m12-a/male20panel20mount20connector2c20positioning20possible2c20with20single20wires2c20metal20housing/m122c20series207632c20automation20technology20-20sensors20and20actuators.prj},{NB=76 2731 0111 00005-0200},{ARTNR=76 2731 0111 00005-0200},{PREVIEW=../../../_pool_/37/ad/763_3_fs_pos_dg.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP68},{ZUL1=},{BEZKUZ=M12, series 763, Automation Technology - Sensors and Actuators},{BEZ=M12-A male panel mount connector, Contacts: 5, unshielded, single wires, IP68, PG9 positionable VA},{BER=Automation Technology - Sensors and Actuators},{STBAUF=male panel mount connector},{POLZ=5},{PRGRKU=M12-A},{SER=series 763},{STVER=screw},{ANSQM=0.25 mm²},{ANSQA=AWG 24},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=60 V},{BESSP=1500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=III},{PRFSSP=1500 V},{BEMSTR=4 A}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
binder
Description
M12, series 763, Automation Technology - Sensors and Actuators - male panel mount connector
Bill of material
76 2731 0111 00005-0200
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
76 2731 0111 00005-0200
76 2731 0111 00005-0200
SHZART1
Degree of Protection 1
IP68
ZUL1
Permit 1
BEZKUZ
Description (short)
M12, series 763, Automation Technology - Sensors and Actuators
BEZ
designation
M12-A male panel mount connector, Contacts: 5, unshielded, single wires, IP68, PG9 positionable VA
M12-A male panel mount connector, Contacts: 5, unshielded, single wires, IP68, PG9 positionable VA
BER
Range
Automation Technology - Sensors and Actuators
STBAUF
Connector design
male panel mount connector
POLZ
Number of contact
5
5
PRGRKU
Product group (short)
M12-A
SER
Series
series 763
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
0.25 mm²
0.25 mm²
ANSQA
Cross-sectional area (AWG)
AWG 24
AWG 24
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
60 V
60 V
BESSP
Rated impulse voltage
1500 V
1500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
1500 V
1500 V
BEMSTR
Rated current (40°C)
4 A
4 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
19.29
19.29
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C
LIZLAE
Strand length
0,2 m
MAGK
Material housing/cable
PA
MATVER
Locking material
stainless steel
stainless steel
KONT
Contact material
CuZn (brass)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求