79 5238 10 04
binder
Automation Technology - Sensors and Actuators
Connecting Cables
Twin distributor, moulded – male/female connector M12 x 1
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/connecting20cables/twin20distributor2c20moulded20201320male2ffemale20connector20m1220x201/m122c20series207652c20automation20technology20-20sensors20and20actuators.prj},{NB=79 5238 10 04},{ARTNR=79 5238 10 04},{PREVIEW=../../../_pool_/0d/50/765_2fach_u_m12s_m12d.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP68},{ZUL1=UL listed},{BEZKUZ=M12, series 765, Automation Technology - Sensors and Actuators},{BEZ=Connecting Cables double distributor, Contacts: 4, unshielded, moulded cable, IP68, UL listed, M12x1.0, PUR black, 4 x 0.25 mm², 1 m},{BER=Automation Technology - Sensors and Actuators},{STBAUF=double distributor},{POLZ=4},{PRGRKU=Connecting Cables},{SER=series 765},{STVER=screw},{ANSQM=0.25 mm²},{ANSQA=AWG 24},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=250 V},{BESSP=2500 V},{VERSMG=3},{UEBRSK=II}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
binder
Description
M12, series 765, Automation Technology - Sensors and Actuators - double distributor
Bill of material
79 5238 10 04
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
79 5238 10 04
79 5238 10 04
SHZART1
Degree of Protection 1
IP68
ZUL1
Permit 1
UL listed
BEZKUZ
Description (short)
M12, series 765, Automation Technology - Sensors and Actuators
BEZ
designation
Connecting Cables double distributor, Contacts: 4, unshielded, moulded cable, IP68, UL listed, M12x1.0, PUR black, 4 x 0.25 mm², 1 m
Connecting Cables double distributor, Contacts: 4, unshielded, moulded cable, IP68, UL listed, M12x1.0, PUR black, 4 x 0.25 mm², 1 m
BER
Range
Automation Technology - Sensors and Actuators
STBAUF
Connector design
double distributor
POLZ
Number of contact
4
PRGRKU
Product group (short)
Connecting Cables
SER
Series
series 765
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
0.25 mm²
ANSQA
Cross-sectional area (AWG)
AWG 24
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
250 V
BESSP
Rated impulse voltage
2500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
2500 V
BEMSTR
Rated current (40°C)
4 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
52.00
52.00
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-25 °C
KABDURM
Cable diameter
4.5
KABLAE
Cable length
1 m
1 m
BIRKF
Bending radius, fixed cable
5 x Ø
BIRKB
Bending radius, moving cable
10 x Ø
BIZY
Bending cycles
2 million
ZLBE
Permitted acceleration
5 m/s²
VEHO
Travel distance, horizontal
5 m
VEGES
Travel speed
≤ 3.33 m/s
LIZABA
Structure of the cable
32 x 0.10 mm
UTEKBC
Temperature range cable in move from
-20 °C
UTEKFC
Temperature range cable fixed from
-40 °C
OTEKBC
Temperature range cable fixed to
90 °C
MAGK
Material housing/cable
PUR
MATVER
Locking material
Zinc die-cast nickel-plated
MATMA1
Sheath material
PUR
MANFAB
Sheath color
black
KONT
Contact material
Pin: CuZn (brass) / Socket: CuSn (bronze)
ISLLI1
Single-lead insulation
PVC
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求