Catalog navigation
Селекция на CAD модел
Налични продукти: 9
HELP_VARIABLE
Company
binder
Description
M12, series 766, Automation Technology - Data Transmission - female angled connector
Bill of material
77 4434 0000 50004-0200
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP68
ZUL1
Permit 1
UL listed
BEZKUZ
Description (short)
M12, series 766, Automation Technology - Data Transmission
BEZ
designation
BER
Range
---Automation Technology - Data Transmission
STBAUF
Connector design
female angled connector
POLZ
Number of contact
PRGRKU
Product group (short)
M12-B
SER
Series
series 766
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
0.34 mm²
ANSQA
Cross-sectional area (AWG)
AWG 22
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
BESSP
Rated impulse voltage
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
BEMSTR
Rated current (40°C)
4 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
OBGTC
Temperature range to (°C)
90 °C
UNGTC
Temperature range from (°C)
-25 °C
KABDURM
Cable diameter
KABLAE
Cable length
BIRKF
Bending radius, fixed cable
≥ 5 x Ø
BIRKB
Bending radius, moving cable
≥ 10 x Ø
BIZY
Bending cycles
>5 million
ZLBE
Permitted acceleration
VEHO
Travel distance, horizontal
VEVE
Travel distance, vertical
VEGES
Travel speed
LIZABA
Structure of the cable
UTEKBC
Temperature range cable in move from
-25 °C
UTEKFC
Temperature range cable fixed from
-50 °C
OTEKBC
Temperature range cable fixed to
ULST1
UL style 1
AWM20549
MAGK
Material housing/cable
PUR
MATVER
Locking material
Zinc die-cast nickel-plated
MATMA1
Sheath material
PUR
MANFAB
Sheath color
black
KONT
Contact material
CuSn (bronze)
ISLLI1
Single-lead insulation
PP9Y halogen-free
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели