Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
binder
Description
M12, series 766, Automation Technology - Data Transmission - female cable connector
Bill of material
77 4330 0000 60702-0500
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP67
ZUL1
Permit 1
UL listed
BEZKUZ
Description (short)
M12, series 766, Automation Technology - Data Transmission
BEZ
designation
BER
Range
---Automation Technology - Data Transmission
STBAUF
Connector design
female cable connector
POLZ
Number of contact
2
PRGRKU
Product group (short)
M12-B
SER
Series
series 766
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
0.25 mm²
ANSQA
Cross-sectional area (AWG)
AWG 24
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
shielded
SPNG
Voltage
60 V
BESSP
Rated impulse voltage
1500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
1500 V
BEMSTR
Rated current (40°C)
4 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
130
OBGTC
Temperature range to (°C)
80 °C
UNGTC
Temperature range from (°C)
-25 °C
KBTY
Cable type
Profibus
KABDURM
Cable diameter
7.8
KABLAE
Cable length
BIRKF
Bending radius, fixed cable
7.5 x Ø
BIRKB
Bending radius, moving cable
≥ 10 x Ø
BIZY
Bending cycles
5 million
ZLBE
Permitted acceleration
10 m/s²
VEHO
Travel distance, horizontal
≤ 5 m
VEGES
Travel speed
330 m/min
LIZABA
Structure of the cable
19 x 0.127 mm
UTEKBC
Temperature range cable in move from
-20 °C
UTEKFC
Temperature range cable fixed from
-40 °C
OTEKBC
Temperature range cable fixed to
70 °C
MAGK
Material housing/cable
PUR
MATVER
Locking material
Zinc die-cast nickel-plated
MATMA1
Sheath material
PUR, flame retardant
MANFAB
Sheath color
purple
KONT
Contact material
CuSn (bronze)
ISLLI1
Single-lead insulation
PE foam
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD