86 0534 1000 00004
binder
Automation Technology - Data Transmission
M12-B
Female panel mount connector, front fastened, dip solder, PG9, 6mm contact length, unshielded, UL
Powered by
CAD모델 선택
{binder/automation20technology20-20data20transmission/m12-b/female20panel20mount20connector2c20front20fastened2c20dip20solder2c20pg92c206mm20contact20length2c20unshielded2c20ul/m122c20series207662c20automation20technology20-20data20transmission.prj},{NB=86 0534 1000 00004},{ARTNR=86 0534 1000 00004},{PREVIEW=../../../_pool_/b6/f6/763_4_dgt.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP68},{ZUL1=UL},{BEZKUZ=M12, series 766, Automation Technology - Data Transmission},{BEZ=M12-B female panel mount connector, Contacts: 4, unshielded, dip-solder, IP68, UL, PG9, front mounting},{BER=---Automation Technology - Data Transmission},{STBAUF=female panel mount connector},{POLZ=4},{PRGRKU=M12-B},{SER=series 766},{STVER=screw},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=250 V},{BESSP=2500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=II},{PRFSSP=2500 V},{BEMSTR=4 A},{DGWST=≤ 3 mΩ},{GEW=11.94},{OBGTC=85 °C}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 2
HELP_VARIABLE
Company
binder
Description
M12, series 766, Automation Technology - Data Transmission - female panel mount connector
Bill of material
86 0534 1000 00004
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
86 0534 1000 00004
86 0534 1000 00004
SHZART1
Degree of Protection 1
IP68
ZUL1
Permit 1
UL
BEZKUZ
Description (short)
M12, series 766, Automation Technology - Data Transmission
BEZ
designation
M12-B female panel mount connector, Contacts: 4, unshielded, dip-solder, IP68, UL, PG9, front mounting
M12-B female panel mount connector, Contacts: 4, unshielded, dip-solder, IP68, UL, PG9, front mounting
BER
Range
---Automation Technology - Data Transmission
STBAUF
Connector design
female panel mount connector
POLZ
Number of contact
4
4
PRGRKU
Product group (short)
M12-B
SER
Series
series 766
STVER
Connector locking system
screw
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
250 V
250 V
BESSP
Rated impulse voltage
2500 V
2500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
2500 V
2500 V
BEMSTR
Rated current (40°C)
4 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
11.94
11.94
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C
MAGK
Material housing/cable
PA
KONT
Contact material
CuSn (bronze)
CuSn (bronze)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청