86 0533 1000 00004
binder
Automation Technology - Data Transmission
M12-B
Male panel mount connector, front fastened, dip solder, PG9, unshielded, UL
Powered by
CAD模型選擇
{binder/automation20technology20-20data20transmission/m12-b/male20panel20mount20connector2c20front20fastened2c20dip20solder2c20pg92c20unshielded2c20ul/m122c20series207662c20automation20technology20-20data20transmission.prj},{NB=86 0533 1000 00004},{ARTNR=86 0533 1000 00004},{PREVIEW=../../../_pool_/f5/49/763_3_ft.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP68},{ZUL1=UL},{BEZKUZ=M12, series 766, Automation Technology - Data Transmission},{BEZ=M12-B male panel mount connector, Contacts: 4, unshielded, dip-solder, IP68, UL, PG9, front mounting},{BER=---Automation Technology - Data Transmission},{STBAUF=male panel mount connector},{POLZ=4},{PRGRKU=M12-B},{SER=series 766},{STVER=screw},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=250 V},{BESSP=2500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=II},{PRFSSP=2500 V},{BEMSTR=4 A},{DGWST=≤ 3 mΩ},{GEW=12.05},{OBGTC=85 °C}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
binder
Description
M12, series 766, Automation Technology - Data Transmission - male panel mount connector
Bill of material
86 0533 1000 00004
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
86 0533 1000 00004
86 0533 1000 00004
SHZART1
Degree of Protection 1
IP68
ZUL1
Permit 1
UL
BEZKUZ
Description (short)
M12, series 766, Automation Technology - Data Transmission
BEZ
designation
M12-B male panel mount connector, Contacts: 4, unshielded, dip-solder, IP68, UL, PG9, front mounting
M12-B male panel mount connector, Contacts: 4, unshielded, dip-solder, IP68, UL, PG9, front mounting
BER
Range
---Automation Technology - Data Transmission
STBAUF
Connector design
male panel mount connector
POLZ
Number of contact
4
4
PRGRKU
Product group (short)
M12-B
SER
Series
series 766
STVER
Connector locking system
screw
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
250 V
250 V
BESSP
Rated impulse voltage
2500 V
2500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
2500 V
2500 V
BEMSTR
Rated current (40°C)
4 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
12.05
12.05
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-25 °C
-25 °C
MAGK
Material housing/cable
PA
KONT
Contact material
CuZn (brass)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求