99 0630 19 04
binder
Automation Technology - Voltage and Power Supply
M12-T
Female cable connector for the power supply, T-coding, Power
Powered by
CAD模型選擇
{binder/automation20technology20-20voltage20and20power20supply/m12-t/female20cable20connector2020for20the20power20supply2c20t-coding2c20power/m122c20series208132c20automation20technology20-20voltage20and20power20supply.prj},{NB=99 0630 19 04},{ARTNR=99 0630 19 04},{PREVIEW=../../../_pool_/d8/67/813_2_kd_dc.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{ZUL1=UL},{ZUL2=VDE},{BEZKUZ=M12, series 813, Automation Technology - Voltage and Power Supply},{BEZ=M12-T female cable connector, Contacts: 4, 8.0 - 10.0 mm, unshielded, screw clamp, IP67, UL, VDE},{BER=---Automation Technology - Voltage and Power Supply},{STBAUF=female cable connector},{POLZ=4},{PRGRKU=M12-T},{SER=series 813},{STVER=screw},{ANSQM=max. 1.50 mm² with ferrule / max. 2.50 mm² without ferrule},{ANSQA=AWG16 with ferrule / AWG14 without ferrule},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=63 V}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
binder
Description
M12, series 813, Automation Technology - Voltage and Power Supply - female cable connector
Bill of material
99 0630 19 04
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
99 0630 19 04
SHZART1
Degree of Protection 1
IP67
ZUL1
Permit 1
UL
ZUL2
Permit 2
VDE
BEZKUZ
Description (short)
M12, series 813, Automation Technology - Voltage and Power Supply
BEZ
designation
M12-T female cable connector, Contacts: 4, 8.0 - 10.0 mm, unshielded, screw clamp, IP67, UL, VDE
BER
Range
---Automation Technology - Voltage and Power Supply
STBAUF
Connector design
female cable connector
POLZ
Number of contact
4
PRGRKU
Product group (short)
M12-T
SER
Series
series 813
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
max. 1.50 mm² with ferrule / max. 2.50 mm² without ferrule
ANSQA
Cross-sectional area (AWG)
AWG16 with ferrule / AWG14 without ferrule
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
63 V
BESSP
Rated impulse voltage
1500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
III
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
1500 V
BEMSTR
Rated current (40°C)
12 A
DGWST
Contact resistance
≤ 5 mΩ
GEW
Weight
27.00
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C
KBDRL
Cable outlet
8.0 - 10.0 mm
MAGK
Material housing/cable
PA
KONT
Contact material
CuZn (brass)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求