Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
binder
Description
M12, series 823, Automation Technology - Voltage and Power Supply - female angled connector
Bill of material
99 0640 58 05
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
99 0640 58 05
SHZART1
Degree of Protection 1
IP67
ZUL1
Permit 1
UL
BEZKUZ
Description (short)
M12, series 823, Automation Technology - Voltage and Power Supply
BEZ
designation
M12-L female angled connector, Contacts: 4+FE, 8.0 - 13.0 mm, unshielded, screw clamp, IP67, UL, M12x1.0, for the power supply
BER
Range
---Automation Technology - Voltage and Power Supply
STBAUF
Connector design
female angled connector
POLZ
Number of contact
4+FE
PRGRKU
Product group (short)
M12-L
SER
Series
series 823
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
max. 1.50 mm² with ferrule / max. 2.50 mm² without ferrule
ANSQA
Cross-sectional area (AWG)
AWG16 with ferrule / AWG14 without ferrule
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
63 V
BESSP
Rated impulse voltage
1500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
III
ISLTFG
Insulating material group
I
PRFSSP
Test impulse voltage
1500 V
BEMSTR
Rated current (40°C)
12 A (at 1.5mm² / AWG16) / 16 A (at 2.5mm² / AWG14)
DGWST
Contact resistance
≤ 5 mΩ
GEW
Weight
53.58
OBGTC
Temperature range to (°C)
105 °C
UNGTC
Temperature range from (°C)
-40 °C
KBDRL
Cable outlet
8.0 - 13.0 mm
MAGK
Material housing/cable
PA (UL94 V-0)
KONT
Contact material
CuZn (brass)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD