Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
binder
Description
M12, series 823, Automation Technology - Voltage and Power Supply - integrated plug, recessed
Bill of material
09 0641 100 05
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
09 0641 100 05
SHZART1
Degree of Protection 1
IP68
BEZKUZ
Description (short)
M12, series 823, Automation Technology - Voltage and Power Supply
BEZ
designation
M12-L integrated plug, recessed, Contacts: 4+FE, unshielded, dip-solder, IP68
BER
Range
---Automation Technology - Voltage and Power Supply
STBAUF
Connector design
integrated plug, recessed
POLZ
Number of contact
4+FE
PRGRKU
Product group (short)
M12-L
SER
Series
series 823
STVER
Connector locking system
screw
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
63 V
BESSP
Rated impulse voltage
1500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
III
ISLTFG
Insulating material group
I
PRFSSP
Test impulse voltage
1500 V
BEMSTR
Rated current (40°C)
16 A
DGWST
Contact resistance
≤ 5 mΩ
GEW
Weight
4.54
OBGTC
Temperature range to (°C)
105 °C
UNGTC
Temperature range from (°C)
-40 °C
MAGK
Material housing/cable
PA (UL94 V-0)
KONT
Contact material
CuSn (bronze) / CuZn (brass)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD