Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
binder
Description
M12, series 825, Automation Technology - Data Transmission - adapter
Bill of material
09 5245 00 04
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
09 5245 00 04
SHZART1
Degree of Protection 1
IP67
ZUL1
Permit 1
UL
BEZKUZ
Description (short)
M12, series 825, Automation Technology - Data Transmission
BEZ
designation
M12-D adapter, Contacts: 4, shielded, pluggable, IP67, UL
BER
Range
Automation Technology - Data Transmission
STBAUF
Connector design
adapter
POLZ
Number of contact
4
PRGRKU
Product group (short)
M12-D
SER
Series
series 825
STVER
Connector locking system
screw
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
shielded
SPNG
Voltage
250 V
BESSP
Rated impulse voltage
2500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
2500 V
BEMSTR
Rated current (40°C)
4 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
61.11
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C
MAGK
Material housing/cable
PA
MATVER
Locking material
Zinc die-cast nickel-plated
KONT
Contact material
CuZn (brass)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models