Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
binder
Description
M12, series 976, LED - 0
Bill of material
28 1300 000 04
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP67
SHZART2
Degree of Protection 2
IP68
ZUL1
Permit 1
UL listed
ZUL2
Permit 2
VDE
ZUL3
Permit 3
Ecolab
ZUL4
Permit 4
FDA compliant
BEZKUZ
Description (short)
M12, series 976, LED
BEZ
designation
LED-lights, Contacts: 4, IP67, UL listed, VDE, Ecolab, FDA compliant, diffuse / matted LED stainless steel
BER
Range
LED
STBAUF
Connector design
0
POLZ
Number of contact
4
PRGRKU
Product group (short)
LED-lights
SER
Series
series 976
GEW
Weight
OBGTC
Temperature range to (°C)
60 °C
UNGTC
Temperature range from (°C)
-25 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models