You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Modèles CAO
Se connecter
Créer compte
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Catalogues
Recherche 3D
Recherche 2D
Recherche par variable
Catalogues certifiés
Catégories
Pays
Selon Normes
Langues disponibles pour le catalogue:
Deutsch
English
English (United States)
HARTING 21330505855030
HARTING
Circular connectors
Cable side
Cable assemblies M12
Powered by
Селекция на CAD модел
{harting_qs/5/48/222/15555.prj},{NB=21330505855030},{MANUID=21330505855030},{QUANTITYMIN=10},{QUANTITYINT=1},{CTN=85444290},{PREVIEW=../../../_pool_/68/79/21330505855xxx.tif__web.png},{DESCSHORT=Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m},{DESCLONG=Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m},{MANUTYPEDESC=M12 X-cod st/st m/m PVC 3.0m},{SUPPLIERALTNO=21 33 050 5855 030},{MANUNAME=HARTING},{DELTIME=42},{AAO057=M12 X-cod st/st m/m PVC 3.0m},{AAO742=Circular connectors},{COO=DE},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=382},{AAO676=21 33 050 5855 030},{AAO677=HARTING Technology Group},{ORDERUNIT=C62},{CONTENTUNIT=C62}
Моля изберете желания продукт според техническите критерии. Избираемите атрибути са подчертани с икона в таблицата. Изборът може да бъде повторен чрез кликване на иконата за таблица или на параметъра.
Add for comparison
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
M12 X-cod st/st m/m PVC 3.0m
Bill of material
HARTING 21330505855030
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21330505855030
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
MANUTYPEDESC
Manufacturer Type Description
M12 X-cod st/st m/m PVC 3.0m
SUPPLIERALTNO
Alternative product number
21 33 050 5855 030
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO057
Product type
M12 X-cod st/st m/m PVC 3.0m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
CAD modeli indir
CAD modeli üret
PDF sayfası oluştur
Fiyat talebi