Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
M12 X-coded Cable Assembly 1,5m
Bill of material
HARTING 21330100850015
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21330100850015
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1.5 m
MANUTYPEDESC
Manufacturer Type Description
M12 X-coded Cable Assembly 1,5m
SUPPLIERALTNO
Alternative product number
21 33 010 0850 015
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
353
AAO057
Product type
M12 X-coded Cable Assembly 1,5m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
Download modelli CAD