Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M17 FE str molded 17p PUR open end,10m
Bill of material
HARTING 21375200F02100
MANUID
Product number of the Manufacturer
21375200F02100
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
MANUTYPEDESC
Manufacturer Type Description
M17 FE str molded 17p PUR open end,10m
SUPPLIERALTNO
Alternative product number
21 37 520 0F02 100
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
30
AAB225
Arrangement of the cable lead-in, head 1
M17, Overmoulded, Female, straight
AAB379
Type of plug-in contact, head 1
M17, Overmoulded, Female (socket), Straight
AAB418
Design of the electrical connection (head 1)
M17, Overmoulded, Female, Straight
AAB762
Length of the preassembled line
10 m
AAD251
Material of the cable mantle
PUR (polyurethane)
AAO057
Product type
M17 FE str molded 17p PUR open end,10m
AAT080
Pole number
17
AAU734
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
AAW073
Conductor cross section (AWG), max.
17x AWG 20
AAW338
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
BAB378
Color of coat
green
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Har-link male IDC 10P conn assy kit
    HARTING
    har-SAB M8/4/3p PAC 2m PVC w/o LED
    HARTING
    Han Q 8/0 UL2237 top entry 1-Lever 1,0m
    HARTING
    M23_6P FE,int-thread,STR PUR cable,10M
    HARTING
    M17 MA str molded 17p PUR open end,10m
Download CAD models
No generation actions are associated with this part