카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
M17 MA str molded 6+PE PUR open end,5m
Bill of material
HARTING 21375100701050
MANUID
Product number of the Manufacturer
21375100701050
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
MANUTYPEDESC
Manufacturer Type Description
M17 MA str molded 6+PE PUR open end,5m
SUPPLIERALTNO
Alternative product number
21 37 510 0701 050
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
30
AAB225
Arrangement of the cable lead-in, head 1
M17, Overmoulded, Male, straight
AAB379
Type of plug-in contact, head 1
M17, Overmoulded, Male (plug), Straight
AAB418
Design of the electrical connection (head 1)
M17, Overmoulded, Male, Straight
AAB762
Length of the preassembled line
5 m
AAD251
Material of the cable mantle
PUR (polyurethane)
AAO057
Product type
M17 MA str molded 6+PE PUR open end,5m
AAT080
Pole number
7
AAU734
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
AAW073
Conductor cross section (AWG), max.
6x 0.5 mm² + 1 mm²
AAW338
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
BAB378
Color of coat
Black
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.