Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M18 Flush
Bill of material
M18_sensors_metal_housing - M18_Flush - ca18eaf08bpa2io
CODE
Code
MTYP
Mounting type
Flush
SWDIS
Switching distance
2÷10 mm
SWOUT
Switching output
2x selectable NPN/PNP/NO/NC/Push_Pull/Teach_in/Ext_Input
INT
Interface
IO Link
PWDC
Rated voltage DC
10÷40 Vdc
MXCUR
Max output current
200 mA
NLCUR
No load current
20 mA
CON
Connection type
HOU
Housing type
M18, cylindric, stainless steel AISI 316L
DIM1
Diameter
18 mm
DIM2
Lenght
70 mm
IP
IP rating
IP67, IP68, IP69K, Ecolab
TMP
Operating temperature
-30°÷+85°C/-22°÷+185°F C°/°F
DS
Datasheet
CA18EAxxBPxIO.pdf pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models