Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M18 Non-Flush Cable
Bill of material
ICB18L50N20POM1
CODE
Code
MTYP
Mounting type
Non_Flush
SWDIS
Switching distance
mm
SWOUT
Switching output
INT
Interface
PWDC
Rated voltage DC
10÷36 Vdc
MXCUR
Max output current
200 mA
NLCUR
No load current
mA
CON
Connection type
M12 plug
HOU
Housing type
M18, cylindric, nickel plated brass
DIM1
Diameter
18 mm
DIM2
Lenght
mm
IP
IP rating
IP67
TMP
Operating temperature
-25°÷+70°C/-13°÷+158°F C°/°F
DS
Datasheet
icb18x30_12.pdf pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models