Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M18 Plug
Bill of material
PA18CAD10NAM1SA
CODE
Code
SENS
Sensing range
mm
SENADJ
Sensitivity adjustment
240 °
SENMOD
Sensing mode
Light/Dark switching
LITYPE
Light type
Red light
LIWAVE
Light wave lenght
625 nm
SWOUT
Switching output
PW
Rated voltage
10÷30 Vdc
MXCUR
Max output current
100 mA
NLCUR
No load current
mA
CON
Connection type
M12 plug
HOU
Housing type
DIM1
Diameter
18 mm
DIM2
Lenght
mm
IP
IP rating
IP67, IP69K, Ecolab
TMP
Operating temperature
-25°÷+60°C/-13°÷+140°F C°/°F
DS
Datasheet
pa18cad10pam1sa.pdf pdf
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Stáhnout CAD model