Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
M2 - Isonic 2000 Manifold
Bill of material
M2A04-00
PN
Part No.
M2A04-00
PCF
Product Category - Family
Manifold - Isonic 2000
ITS
Inlet Tube Size
NS
Number of Stations
MA
Manifold Accessories
O
Options
A
4.18 Inch
B
2.43 Inch
C
1.12 Inch
D
0.49 Inch
E
4.18 Inch
F
0.16 Inch
G
1.03 Inch
H
0.79 Inch
I
0.67 Inch
J
0.31 Inch
K
0.63 Inch
L
0.87 Inch
M
1.05 Inch
N
1.82 Inch
P
0.34 Inch
R
0.32 Inch
S
0.26 Inch
T
0.42 Inch
U
0.32 Inch
V
0.24 Inch
W
0.99 Inch
Z
0.23 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models