Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M23 12 Female -solder (termination)
Bill of material
HARTING 09151122702
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09151122702
DESCSHORT
Short Description
Inserts, Solder termination, Female, Polyamide (PA), White, Rated current: ‌8 A, Contacts: 12, Conductor cross-section: 1 mm² max.
DESCLONG
Long Description
Inserts, Solder termination, Female, Polyamide (PA), White, Rated current: ‌8 A, Contacts: 12, Conductor cross-section: 1 mm² max., Copper alloy, Gold plated
MANUTYPEDESC
Manufacturer Type Description
M23 12 Female -solder (termination)
SUPPLIERALTNO
Alternative product number
09 15 112 2702
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
14
AAB499
Rated surge voltage
2.5 kV
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
1 mm²
AAB789
max. connectable conductor cross-section multiple wire
1 mm²
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys, Brass
AAF726
rated current
8 A
AAO742
Brand
Circular connectors
AAS458
Conductor connection method
Soldered connection
AAS465
Insertion cycles, min.
500
AAT080
Pole number
12
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
BAC676
Max. line cross section, flexible
1 mm²
BAH005
rated voltage
200 V
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    1340696 - M23-12S1N128003
    HARTING
    M23 ComLock-S Hood 11-17 mm
    PHOENIX CONTACT
    1340700 - M23-12S1N128004
    HARTING
    M23 12 Female -soldered contact
    HARTING
    M23 Hood 3-7 mm
    HARTING
    M23 12 Male -solder (termination)
    HARTING
    M23 Hood cable to cable 7-12 mm
    HARTING
    M23 17 Female -soldered contact
    Ipf Electronic
    Incremental
    HARTING
    M23 19 Female -solder (termination)
    Ipf Electronic
    Absolutely
Previews
3D
Dimension
2D
Download CAD models