Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M23_6P MA,ext-thread,STR PUR cable,10M
Bill of material
HARTING 21373700676100
MANUID
Product number of the Manufacturer
21373700676100
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
MANUTYPEDESC
Manufacturer Type Description
M23_6P MA,ext-thread,STR PUR cable,10M
SUPPLIERALTNO
Alternative product number
21 37 370 0676 100
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
21
AAB225
Arrangement of the cable lead-in, head 1
M23, Male, straight
AAB379
Type of plug-in contact, head 1
M23, Male (plug), Straight
AAB418
Design of the electrical connection (head 1)
M23, Male, Straight
AAB762
Length of the preassembled line
10 m
AAD251
Material of the cable mantle
PVC
AAO057
Product type
M23_6P MA,ext-thread,STR PUR cable,10M
AAT080
Pole number
6
AAU734
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
AAW073
Conductor cross section (AWG), max.
4x AWG 16 + 2x AWG 17
AAW338
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
BAB378
Color of coat
Orange
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
下载CAD模型
没有针对该零部件的生成操作