Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M30 Cable
Bill of material
UA30EAD35NPTI
CODE
Code
SENS
Sensing range
350÷3500 mm
BLD
Blind zone
350 mm
ANOUT
Analogue output
SWOUT
Switching output
PW
Rated voltage
Vdc
MXCUR
Max output current
mA
NLCUR
No load current
50 mA
CON
Connection type
Cable
HOU
Housing type
M30, cylindric, stainless steel
DIM1
Diameter
30 mm
DIM2
Lenght
93 mm
IP
IP rating
IP67
TMP
Operating temperature
-20°÷+70°C/-4°÷+158°F C°/°F
DS
Datasheet
ua30ead35npm1ti.pdf pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models