Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
M3FB15LX/A_BPZ:M3FB15LX/A
Bill of material
M3FB15LX/A Valve (0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID26
Product description
M3FB15LX/A Valve
SA110ID05
Product type (ASN)
M3FB15LX/A
PREVIEW
Preview
LODLEVEL
SA700ID04
Valve assembly type
control valve assemblies with drive b) (two-, three-, four-way valves/three-, four-way mixing valves)
SA700ID27
Nominal width system
DN
SA700ID28
nominal dimension
15.00
SA700ID06
kvs value
3.00 m³/h
SA700ID30
nominal pressure
32
SA71012ID04
length
160.000 mm
SA71012ID05
witdh
82.000 mm
SA71012ID06
height
274.000 mm
SA71012ID08
mass (net)
4.300 kg
SA700ID07
Maximum operating temperature
120.00 °C
SA700ID08
Maximum operating pressure
43.00 bar
SA400ID03
Body material
steel
LINK
Product link
http://www.siemens.com/btproduct?BPZ:M3FB15LX/A
SA810ID03
Manufacturer’s reference number
BPZ:M3FB15LX/A
SA810ID04
Datanorm number
BPZ:M3FB15LX/A
SA810ID06
GTIN number
7612914015808
SA810ID10
Description text
Diverting/2-port refrigerant valve, solder connection, PN32, DN15, kvs 3, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20190918
ETIMCLASSC
ETIM classcode
EC010303
ETIMCLASSN
ETIM classname
Three-way solenoid valve
IFCEXPORT
IfcExportAs
IfcValve.GASCOCK
OMNICLASSNU
OmniClass number
23-27 31 61
OMNICLASS
OmniClass title
Thermostatic Expansion Valves
UNICLASSC
Pr_65_54_85_26
SA010ID02
Sheet number of the guideline
2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models