Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TANJA
Description
M40 - Paddle Handle Latch
Bill of material
M40B
PREVIEW
CNSORDERNO
M40B
MODEL
Model
M40B
MATERIAL
Material
SUS304
FINISH
Finish
Polish
WEIGHT
Weight
356 g
COLOR
Color
Silver
LENGTH
Length
119 mm
FUNCTION
Function
Paddle Handle Latch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models