Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aventics
Description
M41 - Foot mounting
Bill of material
2771125000
CNSORDERNO
Order number
2771125000
FOSER
For series
RTC-SB 25-80
D
Piston diameter
mm
BD
Length
106 mm
BH
Height
54.8 mm
HH
Width
130 mm
HU
Width
150 mm
LL
Width
79 mm
RN
Height
15 mm
RO
Diameter
9 mm
SK
Length
53 mm
SL
Length
56 mm
SS
Diameter
15 mm
TR
Length
50 mm
TU
Width
99 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models