Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
CKD
Description
M4GE1/2/3R Manifold base - Manifold base; Base piping
Bill of material
M4GE1R-CF-2
MODEL
Model No.
M4GE
TYPE
Type
PS
Port size
OPT
Option
MT
Mount type
N
Number of stations
L
mm
L1
mm
INFOTEXT
Product Info
Product Info
PS1U
Port size for upper side of station 1
PS1L
Port size for lower side of station 1
PS2U
Port size for upper side of station 2
PS2L
Port size for lower side of station 2
PS3U
Port size for upper side of station 3
PS3L
Port size for lower side of station 3
PS4U
Port size for upper side of station 4
PS4L
Port size for lower side of station 4
PS5U
Port size for upper side of station 5
PS5L
Port size for lower side of station 5
PS6U
Port size for upper side of station 6
PS6L
Port size for lower side of station 6
PS7U
Port size for upper side of station 7
PS7L
Port size for lower side of station 7
PS8U
Port size for upper side of station 8
PS8L
Port size for lower side of station 8
PS9U
Port size for upper side of station 9
PS9L
Port size for lower side of station 9
PS10U
Port size for upper side of station 10
PS10L
Port size for lower side of station 10
PS11U
Port size for upper side of station 11
PS11L
Port size for lower side of station 11
PS12U
Port size for upper side of station 12
PS12L
Port size for lower side of station 12
PS13U
Port size for upper side of station 13
PS13L
Port size for lower side of station 13
PS14U
Port size for upper side of station 14
PS14L
Port size for lower side of station 14
PS15U
Port size for upper side of station 15
PS15L
Port size for lower side of station 15
PS16U
Port size for upper side of station 16
PS16L
Port size for lower side of station 16
PS17U
Port size for upper side of station 17
PS17L
Port size for lower side of station 17
PS18U
Port size for upper side of station 18
PS18L
Port size for lower side of station 18
PS19U
Port size for upper side of station 19
PS19L
Port size for lower side of station 19
PS20U
Port size for upper side of station 20
PS20L
Port size for lower side of station 20
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型