Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bimba Products
Description
M4M - Solenoid Valve
Bill of material
M4M310-08-12VDC
PN
Part No.
M4M310-08-12VDC
MODEL
Model
M4M
CODE
Code
300 Series
VT
Valve Type
PS
Port Size
1/4 NPT
VS
Voltage Selection
ST
Solenoid Type
A
A Port
1/4 NPT
B
45.00 mm
C
17.50 mm
D
40.00 mm
E
E Port
1/4 NPT
F
69.20 mm
F1
39.90 mm
G
134.90 mm
H
H Dia.
5.20 mm
I
24.00 mm
J
28.00 mm
K
32.00 mm
L
40.00 mm
M
29.20 mm
N
21.50 mm
P
80.00 mm
R
2.40 mm
T
27.00 mm
V
Dia. 19.2 x 1.7 Depth mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model