Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HellermannTyton
Description
M5
Bill of material
HellermannTyton 150-21299
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
LAENGEL
Length L
mm
LAENGEL2
Length (L2)
20 mm
BREITEW
Width (W)
4.6 mm
BREITEW2
Width (W2)
mm
HOEHEH
Height (H)
mm
HOEHEH2
Height (H2)
mm
BUENDELMAX
Bundle ∅ max.
mm
BUENDELMIN
Bundle ∅ min.
mm
SCHWEISSBOL66
Stud Ø
mm
MINDESTHALT60
Minimum retaining strength
225 N
MATERIAL
Material
FARBE
Colour
Black (BK)
BETRIEBSTEM46
Operating Temperature
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum order quantity
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models