Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
MAXAIR
Description
M5Y(valve terminal) - valve terminal·M5Y
Bill of material
M5Y-E-3-A-6-6F-C6-1
CNSTYPECODE
M5Y-E-3-A-6-6F-C6-1
TYPE
type
M5Y
PR
Protocol
EV
Electromagnetic valve series
TM
Tubing method
NV
Number of valve positions
EWWTDS
Two position five way single electronic control SL
EWWTD
Two position five way single electronic control
EWWTSS
Two position five way dual electronic control SL
EWWTS
Two position five way dual electronic control
SWWTZFSS
Three position five way middle sealing type SL
SWWTZFS
Three position five way middle sealing type
SWWTZYSS
Three position five way medium pressure type SL
SWWTZYS
Three position five way medium pressure type
SWWTZXSS
Three position five way medium discharge type SL
SWWTZXS
Three position five way medium discharge type
MBS
blind plate SL
6
MB
blind plate
JKS4
Joint type ø4 SL
JK4
Joint type ø4
JKS6
Joint type ø6 SL
12
JK6
Joint type ø6
CL
Communication line
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Chargement des données ...
Aperçus 3D
3D
2D
Modèles CAO générés