Catalog navigation
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
KVT Fastening
Description
M7 / SM7 - 45° -19 Loop - Bow
Bill of material
KVT M7-45° -19 Loop
BZC
Orderspecification
DXL
Diameter / Inner distance
4.75mm / 19mm
D
Diameter
4.75 mm
I
Inner distance
19 mm
W
Material
K
Square head
32 x 32 mm
WK
Angle
45 °