Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
M8 A-code 4pole st/- m/- shld PVC 2m
Bill of material
HARTING 21347300466020
MANUID
Product number of the Manufacturer
21347300466020
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 2 m, Diameter: 5.1 mm
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 2 m, Diameter: 5.1 mm
MANUTYPEDESC
Manufacturer Type Description
M8 A-code 4pole st/- m/- shld PVC 2m
SUPPLIERALTNO
Alternative product number
21 34 730 0466 020
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
119
AAB225
Arrangement of the cable lead-in, head 1
M8, A-coding, Male, straight
AAB379
Type of plug-in contact, head 1
M8, A-coding, Male (plug), Straight
AAB418
Design of the electrical connection (head 1)
M8, A-coding, Male, Straight
AAB762
Length of the preassembled line
2 m
AAC076
Coding (head 1)
A-coded
AAD251
Material of the cable mantle
PVC
AAO057
Product type
M8 A-code 4pole st/- m/- shld PVC 2m
AAT080
Pole number
4
AAU734
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 2 m, Diameter: 5.1 mm
AAW073
Conductor cross section (AWG), max.
4x 0.25 mm²
AAW338
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 2 m, Diameter: 5.1 mm
BAB378
Color of coat
Grey
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok