您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 21347300466050
HARTING
Circular connectors
Cable side
Cable assemblies M8
Powered by
CAD模型選擇
{harting_qs/5/48/86/15646.prj},{NB=21347300466050},{MANUID=21347300466050},{AAB762=5},{AAT080=4},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{DESCSHORT=Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m, Diameter: 5.1 mm},{DESCLONG=Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m, Diameter: 5.1 mm},{MANUTYPEDESC=M8 A-code 4pole st/- m/- shld PVC 5m},{SUPPLIERALTNO=21 34 730 0466 050},{MANUNAME=HARTING},{DELTIME=119},{AAB225=M8, A-coding, Male, straight},{AAB379=M8, A-coding, Male (plug), Straight},{AAB418=M8, A-coding, Male, Straight},{AAC076=A-coded},{AAD251=PVC},{AAO057=M8 A-code 4pole st/- m/- shld PVC 5m}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
M8 A-code 4pole st/- m/- shld PVC 5m
Bill of material
HARTING 21347300466050
MANUID
Product number of the Manufacturer
21347300466050
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m, Diameter: 5.1 mm
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m, Diameter: 5.1 mm
MANUTYPEDESC
Manufacturer Type Description
M8 A-code 4pole st/- m/- shld PVC 5m
SUPPLIERALTNO
Alternative product number
21 34 730 0466 050
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
119
AAB225
Arrangement of the cable lead-in, head 1
M8, A-coding, Male, straight
AAB379
Type of plug-in contact, head 1
M8, A-coding, Male (plug), Straight
AAB418
Design of the electrical connection (head 1)
M8, A-coding, Male, Straight
AAB762
Length of the preassembled line
5
m
AAC076
Coding (head 1)
A-coded
AAD251
Material of the cable mantle
PVC
AAO057
Product type
M8 A-code 4pole st/- m/- shld PVC 5m
AAT080
Pole number
4
AAU734
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m, Diameter: 5.1 mm
AAW073
Conductor cross section (AWG), max.
4x 0.25 mm²
AAW338
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m, Diameter: 5.1 mm
BAB378
Color of coat
Grey
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求