Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M8 Assy shielded 4-poles st/st m/m 3,0m
Bill of material
HARTING 21347373466030
MANUID
Product number of the Manufacturer
21347373466030
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
MANUTYPEDESC
Manufacturer Type Description
M8 Assy shielded 4-poles st/st m/m 3,0m
SUPPLIERALTNO
Alternative product number
21 34 737 3466 030
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
119
AAO057
Product type
M8 Assy shielded 4-poles st/st m/m 3,0m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part