Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
M8 Cable Assembly 4-poles an/- f/- 5,0m
Bill of material
HARTING 21348300481050
MANUID
Product number of the Manufacturer
21348300481050
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
MANUTYPEDESC
Manufacturer Type Description
M8 Cable Assembly 4-poles an/- f/- 5,0m
SUPPLIERALTNO
Alternative product number
21 34 830 0481 050
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
61
AAB225
Arrangement of the cable lead-in, head 1
M8, A-coding, Female, angled
AAB379
Type of plug-in contact, head 1
M8, A-coding, Female (socket), Angled
AAB418
Design of the electrical connection (head 1)
M8, A-coding, Female, Angled
AAB762
Length of the preassembled line
5 m
AAC076
Coding (head 1)
A-coded
AAD251
Material of the cable mantle
PVC
AAO057
Product type
M8 Cable Assembly 4-poles an/- f/- 5,0m
AAT080
Pole number
4
AAU734
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
AAW073
Conductor cross section (AWG), max.
4x 0.25 mm²
AAW338
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
BAB378
Color of coat
Grey
BAB392
certificate/approval
CE
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    HARTING
    M8 Cable Assembly 4-poles an/- f/- 5,0m
    Weidmüller
    1383000500 - SAIP-M8BW-4-5.0U
Previews
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok