Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
M8 Cable Assembly 4-poles st/- f/- 3,5m
Bill of material
HARTING 21348100489035
MANUID
Product number of the Manufacturer
21348100489035
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3.5 m
MANUTYPEDESC
Manufacturer Type Description
M8 Cable Assembly 4-poles st/- f/- 3,5m
SUPPLIERALTNO
Alternative product number
21 34 810 0489 035
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAB225
Arrangement of the cable lead-in, head 1
M8, A-coding, Female, straight
AAB379
Type of plug-in contact, head 1
M8, A-coding, Female (socket), Straight
AAB418
Design of the electrical connection (head 1)
M8, A-coding, Female, Straight
AAB762
Length of the preassembled line
3.500 m
AAC076
Coding (head 1)
A-coded
AAD251
Material of the cable mantle
PUR (polyurethane)
AAO057
Product type
M8 Cable Assembly 4-poles st/- f/- 3,5m
AAT080
Pole number
4
AAU734
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3.5 m
AAW073
Conductor cross section (AWG), max.
4x 0.25 mm²
AAW338
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3.5 m
BAB378
Color of coat
Black
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
    HARTING
    RJI cable 8xAWG26/7,strand. PP ; 2mPUR
    HARTING
    M12 X coded PushPull cable assembly,15m
    HARTING
    M8 Cable Assembly 4-poles an/- f/- 0,5m
    HARTING
    M12 X-coded Cable Assembly, 20m
Previews
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част