Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
M8/M12 A 4pol st/st f/m 0,8m
Bill of material
HARTING 21348184489008
MANUID
Product number of the Manufacturer
21348184489008
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.8 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.8 m
MANUTYPEDESC
Manufacturer Type Description
M8/M12 A 4pol st/st f/m 0,8m
SUPPLIERALTNO
Alternative product number
21 34 818 4489 008
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAO057
Product type
M8/M12 A 4pol st/st f/m 0,8m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Stáhnout CAD model
Tento prvek nejde vygenerovat