Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M8 PCB Adapter 4pol Pcod. female
Bill of material
HARTING 21023412431
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21023412431
DESCSHORT
Short Description
Connectors, PCB connector, Straight, for front mounting, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 4
DESCLONG
Long Description
Connectors, PCB connector, Straight, for front mounting, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 4, Copper alloy, Au over Ni, Mating side, Coding: P-coding
MANUTYPEDESC
Manufacturer Type Description
M8 PCB Adapter 4pol Pcod. female
SUPPLIERALTNO
Alternative product number
21 02 341 2431
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB754
Contact design
Socket
AAC108
Degree of protection (IP), mounted
IP65/IP67, mated condition
AAC194
Type of packaging
incl. housing
AAC202
Material of the contact coat
Nickel/gold, Mating side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
4 A
AAT080
Pole number
4
AAU734
Manufacturer product description
Connectors, PCB connector, Straight, for front mounting, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 4
AAW338
Manufacturer product designation
M8 PCB Adapter 4pol Pcod. female
AAZ334
Type of PCB contacting
THR connection
AAZ363
Coating plug contact area
Gold (au), Mating side
BAB392
certificate/approval
0
BAH005
rated voltage
60 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    M12 flange socket with wire, 5pol.B-kod
    HARTING
    PFT male L-coded 1.5mm²
    NIHON PISCO CO., LTD.
    VPMA-J - Push-in fitting type
    HARTING
    M8 PCB Adapter 4pol Dcod. female
    HARTING
    M12 Cable Assembly A-cod st/- f/- 0,5m
    PROPLASTICA
    SM - Socket head cap screw
    TE Connectivity
    2174207-1
    HARTING
    PANEL FEED THROUGH M12D COD.FEMALE 4PINS
    Chinese Manufacturers
    ISO 7380 - Hexagon socket button head screws
    Festo
    DAMD-PS - Plug screw
    Baldor Reliance
    Screw Conveyor Drive Shaft 2 - Torque-Arm II Shaft Mount Speed Reducer
    HARTING
    PFT male L-coded 2.5mm²
    HARTING
    PCB receptacle female back A-cod 5-pole
    HARTING
    PCB receptacle male back A-cod 5-pole
Previews
3D
Dimension
2D
Download CAD models