您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
CONE53NF-APT2
Carlo Gavazzi
Sensors
Connectivity
Connection cables
Powered by
CAD模型選擇
{carlogavazzi/sensors/connectivity/connection20cables/m8203wires20connection20cables.prj},{NB=CONE53NF-APT2},{NAME=CONE53NF-APT2},{CODE=CONE53NF-APT2},{CONTYP=M8 Angled},{CONWIR=3 wires},{PW=30},{MAXCUR=4},{LED=LED, PNP},{CABLEN=2},{CABDIA=4,4},{WIRSEC=0,25},{CABMAT=PVC},{DIM1=18,95},{DIM2=24,45},{DIM3=10},{IP=IP67},{POL=3},{TMP=-40°÷+105°C/-40°÷+221°F},{DS=CONE_DS_EN.pdf},{NBCUSTOM=CONE53NF-APT2},{NNCUSTOM=M8CON3W},{NTCUSTOM=M8 Plug, Angled, 3 wires, PVC Cable},{LINACUSTOM=CONE53NF-APT2},{STEPFILE=M8-3pin-female-angle.stp},{PNGFILE=M8 3W concables.png},{DWGFILE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 22
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M8 Plug, 3 wires cable
Bill of material
CONE53NF-APT2
CODE
Code
CONE53NF-APT2
CONE53NF-APT2
CONTYP
Connector type
M8 Angled
M8 Angled
CONWIR
Connection wires
3 wires
PW
Rated voltage
30
30
Vac/dc
MAXCUR
Max current
4
A
LED
LED control signal
LED, PNP
LED, PNP
CABLEN
Cable lenght
2
2
m
CABDIA
Outer cable diameter
4,4
mm
WIRSEC
Wires cross section
0,25
mm2
CABMAT
Cable material
PVC
PVC
DIM1
Lenght front-plug cable
18,95
18,95
mm
DIM2
Lenght angled-plug cable
24,45
24,45
mm
DIM3
Plug outer diameter
10
10
mm
IP
IP rating
IP67
POL
Pollution degree
3
TMP
Operating temperature
-40°÷+105°C/-40°÷+221°F
-40°÷+105°C/-40°÷+221°F
C°/°F
DS
Datasheet
CONE_DS_EN.pdf
pdf
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
M8 Plug, 4 wires cable
Carlo Gavazzi
24.03.2021
IO Link Master machine mount
Carlo Gavazzi
24.03.2021
1824590015 - SAIL-M8G-3-0.15U
Weidmüller
22.01.2024
M5 Flush Plug
Carlo Gavazzi
01.03.2022
Inductive Sensors
Balluff
03.06.2024
M8 Flush Plug
Carlo Gavazzi
01.03.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求