Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
binder
Description
M8, series 818, Automation Technology - Data Transmission - ---integrated plug, angled
Bill of material
86 6321 1121 00404
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
86 6321 1121 00404
SHZART1
Degree of Protection 1
IP67
BEZKUZ
Description (short)
M8, series 818, Automation Technology - Data Transmission
BEZ
designation
M8-D integrated plug, angled, Contacts: 4, shieldable, dip-solder, IP67
BER
Range
Automation Technology - Data Transmission
STBAUF
Connector design
---integrated plug, angled
POLZ
Number of contact
4
PRGRKU
Product group (short)
M8-D
SER
Series
series 818
STVER
Connector locking system
screw
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
shieldable
SPNG
Voltage
63 V DC
BESSP
Rated impulse voltage
1500 V
VERSMG
Pollution degree
3
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
1500 V
BEMSTR
Rated current (40°C)
4 A
DGWST
Contact resistance
≤ 15 mΩ
GEW
Weight
4.84
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C
MAGK
Material housing/cable
PA
KONT
Contact material
Pin: CuZn (brass) / Socket: CuSn (bronze)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir