86 6319 1120 00005
binder
Automation Technology - Sensors and Actuators
M8
Male panel mount connector, front fastened, dip solder, with shielding sheet
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m8/male20panel20mount20connector2c20front20fastened2c20dip20solder2c20with20shielding20sheet/m82c20series207182c20automation20technology20-20sensors20and20actuators.prj},{NB=86 6319 1120 00005},{ARTNR=86 6319 1120 00005},{PREVIEW=../../../_pool_/bf/3a/718_3_fs_front_schirm.png},{PUBLIKATIONSKANAL=binder HQ,binder USA},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{SHZART2=},{BEZKUZ=M8, series 718, Automation Technology - Sensors and Actuators},{BEZ=M8 male panel mount connector, Contacts: 5, shieldable, dip-solder, IP67, front mounting},{BER=Automation Technology - Sensors and Actuators},{STBAUF=male panel mount connector},{POLZ=5},{PRGRKU=M8},{SER=series 718},{STVER=screw/ snap},{MECHLD=> 100 Mating cycles},{EMVTL=shieldable},{SPNG=60 V},{BESSP=1500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=II},{PRFSSP=1500 V},{BEMSTR=3 A},{DGWST=≤ 3 mΩ},{GEW=4.70},{OBGTC=85 °C}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
binder
Description
M8, series 718, Automation Technology - Sensors and Actuators - male panel mount connector
Bill of material
86 6319 1120 00005
PREVIEW
Preview
../../../_pool_/bf/3a/718_3_fs_front_schirm.png
../../../_pool_/bf/3a/718_3_fs_front_schirm.png
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
86 6319 1120 00005
86 6319 1120 00005
SHZART1
Degree of Protection 1
IP67
SHZART2
Degree of Protection 2
BEZKUZ
Description (short)
M8, series 718, Automation Technology - Sensors and Actuators
BEZ
designation
M8 male panel mount connector, Contacts: 5, shieldable, dip-solder, IP67, front mounting
M8 male panel mount connector, Contacts: 5, shieldable, dip-solder, IP67, front mounting
BER
Range
Automation Technology - Sensors and Actuators
STBAUF
Connector design
male panel mount connector
POLZ
Number of contact
5
5
PRGRKU
Product group (short)
M8
SER
Series
series 718
STVER
Connector locking system
screw/ snap
screw/ snap
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
shieldable
SPNG
Voltage
60 V
60 V
BESSP
Rated impulse voltage
1500 V
1500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
II
PRFSSP
Test impulse voltage
1500 V
1500 V
BEMSTR
Rated current (40°C)
3 A
3 A
DGWST
Contact resistance
≤ 3 mΩ
≤ 3 mΩ
GEW
Weight
4.70
4.70
OBGTC
Temperature range to (°C)
85 °C
85 °C
UNGTC
Temperature range from (°C)
-40 °C
-40 °C
MAGK
Material housing/cable
PA
PA
KONT
Contact material
CuZn (brass)
CuZn (brass)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求