You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
M83513/03-A09N
Bel Fuse
Cinch Connectivity Solutions
Dura-Con
M83513/03-A09N
Powered by
CAD模型選擇
{belfuse/cinch_connectivity_solutions/dura_con/m83513_03_a09n/m83513_03_a09n.prj},{NB=M83513/03-A09N},{PN=M83513/03-A09N},{DESC=MIL-DTL-83513 Metal Shell Connector, Plug, 9 Positions, Shell Finish - Nickel, Male, Wire Leads, Wire Type - ETFE Insulated, #26 AWG, Silver-Plated Copper Strands, M22759/33-26-9, 18.0\" (457 mm), White},{TT=Wire Leads},{CG=Male},{CT=Plug},{CURRENT=3},{WCC=White},{WT=ETFE Insulated, 26 AWG, Silver-Plated Copper Strands, M22759/33-26-9},{WL=18 (457)},{NOP=9},{SM=Aluminum alloy},{SF=Nickel},{CF=Gold},{CM=Copper alloy},{CR=8},{MMC=500},{IM=Polyester, glass filled},{CIF=6 (170)},{MINOT=-65 (-55)},{MAXOT=255 (125)},{CWF=0.5 (14)},{WV=600 VAC RMS @ sea level},{DEFAULTSORTATTR=183}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
M83513/03-A09N
Bill of material
M83513/03-A09N
PN
Part Number
M83513/03-A09N
DESC
Description
MIL-DTL-83513 Metal Shell Connector, Plug, 9 Positions, Shell Finish - Nickel, Male, Wire Leads, Wire Type - ETFE Insulated, #26 AWG, Silver-Plated Copper Strands, M22759/33-26-9, 18.0" (457 mm), White
TT
Termination Type
Wire Leads
CG
Contact Gender
Male
CT
Connector Type
Plug
CURRENT
Current
3
A
WCC
Wire Color Coding
White
WT
Wire Type
ETFE Insulated, 26 AWG, Silver-Plated Copper Strands, M22759/33-26-9
WL
Wire Length
18 (457)
INCH (mm)
NOP
Number of Positions
9
SM
Shell Material
Aluminum alloy
SF
Shell Finish
Nickel
CF
Contact Finish
Gold
CM
Contact Material
Copper alloy
CR
Contact Resistance
8
mΩ
MMC
Max Mating Cycles
500
IM
Insulation Material
Polyester, glass filled
CIF
Contact Insertion Force
6 (170)
oz (gm)
MINOT
Min Operating Temp.
-65 (-55)
°F (°C)
MAXOT
Max Operating Temp.
255 (125)
°F (°C)
CWF
Contact Widthdrawal Force
0.5 (14)
oz (gm)
WV
Withstanding Voltage
600 VAC RMS @ sea level
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求