Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Festo
Description
MA - 23 - R1/8 - Pressure gauge
Bill of material
183896 MA-23-6-R1/8
TNR
Part number
TYP
Type
D1
Diameter
23.000 mm
L1
Length
27.000 mm
L2
Length
14.000 mm
L3
Length
10.000 mm
G
Thread
R 1/8
S
Width across flats
14.000 mm
CNSMASSEXACT
Weight
0.02700 kg
GTIN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models