Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
MA-40-1/8-EN - Pressure gauge
Bill of material
162835 MA-40-10-1/8 EN
TNR
Part number
TYP
Type
INFO
Valid until
Information
D1
Diameter
39.000 mm
D2
Diameter
10.200 mm
L1
Length
46.000 mm
L2
Length
26.000 mm
L3
Length
12.000 mm
G
Thread
R 1/8
S
Width across flats
14.000 mm
KDR
9.728 mm
NDR
8.566 mm
NG
6.500 mm
BZE
4.000 mm
CNSMASSEXACT
Weight
0.06000 kg
GTIN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models