Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Festo
Description
MA-40-G1/4-EN - Pressure gauge
Bill of material
183900 MA-40-10-G1/4-EN
TNR
Part number
TYP
Type
D1
Diameter
41.000 mm
D2
Diameter
8.500 mm
D3
Diameter
9.300 mm
L1
Length
50.800 mm
L2
Length
25.500 mm
L3
Length
11.000 mm
L4
Length
2.000 mm
L5
Length
4.300 mm
G
Thread
G1/4
S
Width across flats
14.000 mm
NDR
13.157 mm
KDR
11.445 mm
CNSMASSEXACT
Weight
0.07000 kg
GTIN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models